6348PP Parallel supports-pairs, precision, 150 mm long

6348PP Parallel supports-pairs, precision, 150 mm long
Parallel supports-pairs, precision, 150 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
372243
372250
372268
372276
372284
372292
372300
372318
372326
372334
372342
372359
372367
372375
372383
372391
372409
372417
372425
372433
372441
372458
372466
372474
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB H Weight

106.41 €

1 5 Days 10811203kg

106.41 €

1 5 Days 10816295kg

106.41 €

1 5 Days 10821389kg

107.89 €

1 5 Days 10826482kg

107.89 €

1 5 Days 10831574kg

107.89 €

1 5 Days 10836668kg

107.89 €

1 5 Days 101013300kg

107.89 €

1 5 Days 101018417kg

107.89 €

1 5 Days 101023533kg

110.13 €

1 5 Days 101028649kg

110.13 €

1 5 Days 101033768kg

110.13 €

1 5 Days 101038884kg

110.13 €

1 5 Days 101215416kg

110.13 €

1 5 Days 101220556kg

110.13 €

1 5 Days 101225694kg

113.85 €

1 5 Days 101230835kg

113.85 €

1 5 Days 101235974kg

113.85 €

1 5 Days 1012401113kg

113.85 €

1 5 Days 101417550kg

113.85 €

1 5 Days 101422714kg

113.85 €

1 5 Days 101427879kg

117.57 €

1 5 Days 1014321040kg

117.57 €

1 5 Days 1014371203kg

117.57 €

1 5 Days 1014421369kg

Loading...

  1. 1

Basic information

L 150

Tech Support