6383ZES Centring clamp with protective segments

6383ZES Centring clamp with protective segments
Centring clamp with protective segments Can be used from above.
Repeatability 0.025 mm
Concentricity 0.050 mm The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
373464
373472
373480
373498
373506
373514
373522
373530
373548
373555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA D H P
(kN)
Weight
(g)

683.91 €

1 5 Days 108,6 - 9,814,5 - 18,514,53,520

753.48 €

1 5 Days 1010,4 - 11,618,5 - 22,516,54,040

834.62 €

1 5 Days 1013,0 - 14,222,5 - 26,519,84,560

898.38 €

1 5 Days 1013,0 - 14,226,5 - 30,519,64,585

975.18 €

1 5 Days 1011,9 - 14,230,5 - 38,523,14,5125

1,056.32 €

1 5 Days 1015,5 - 17,838,5 - 46,527,26,5235

1,351.91 €

1 5 Days 1015,7 - 18,046,5 - 54,527,26,5325

1,421.46 €

1 5 Days 1019,1 - 23,754,5 - 70,540,68,0655

1,514.21 €

1 5 Days 1023,7 - 28,370,5 - 86,546,110,01270

1,651.87 €

1 5 Days 1025,7 - 30,286,5 - 102,551,012,51785

Loading...

  1. 1

Tech Support