Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
373787
This page is 6387 Eccentric clamping bolt, part number 373787.
You can find the detail information about specifications and dimensions on part number 373787.
Configure
Basic Attributes
Type
B
C
D
dia. A
E
F
G
SW
X
Z
Md(Nm)
max. holding force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
373779 |
373795 |
373803 |
373811 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | B | C | D | dia. A | E | F | G | SW | X | Z | Md (Nm) | max. holding force (kN) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.16 € | 1 | 5 Days | 10 | M4 | 3 | 8 | 9,2 | 3,0 | 4,6 | 4,0 | 2,5 | 3,5 | 4,2 | 1,5 | 0,09 | 2 | ||
36.80 € | 1 | 5 Days | 10 | M8 | 6 | 16 | 18,0 | 5,5 | 8,9 | 7,7 | 5,0 | 6,6 | 8,0 | 22,0 | 2,7 | 9 | ||
40.42 € | 1 | 5 Days | 10 | M10 | 7 | 20 | 22,2 | 6,5 | 11,1 | 9,4 | 6,0 | 8,3 | 9,8 | 35,0 | 4,0 | 16 | ||
46.08 € | 1 | 5 Days | 10 | M12 | 9 | 24 | 27,0 | 8,0 | 13,5 | 11,6 | 8,0 | 10,1 | 12,0 | 45,0 | 5,4 | 31 |