6470H Holder for clamping bolts

6470H Holder for clamping bolts

Product Details:

Manufacturer part number: 74187

Brand: AMF

Price: 127.99

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

74187

Part Number
74187
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

127.99 €

1 5 Days 10

Loading...

  1. 1

Basic information

Height(mm) 86 Length(mm) 338 Width(mm) 20
Weight(g) 866

This page is 6470H Holder for clamping bolts, part number 74187.
You can find the detail information about specifications and dimensions on part number 74187.

Tech Support