• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

6470H Holder for clamps

6470H Holder for clamps

Product Details:

Manufacturer part number: 74203

Brand: AMF

Price: 163.75

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

74203

Part Number
74203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

163.75 €

1 5 Days 10

Loading...

  1. 1

Basic information

Height(mm) 86 Length(mm) 340 Width(mm) 20
Weight(g) 870

This page is 6470H Holder for clamps, part number 74203.
You can find the detail information about specifications and dimensions on part number 74203.

Tech Support