6497A Stop, fixed

6497A Stop, fixed
Stop, fixed High design.
Body: Cast steel.
Clamping jaws: Case-hardening steel, case-hardened. Reversible clamping jaws with smooth side for machined workpieces and serrated side for rough clamping surfaces. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
550509
550510
550511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1 B2 H1 H3 L1 L2 L3 Slot Weight
(g)

250.19 €

1 5 Days 101971308513256,066,012 ; 14 ; 16 ; 182857

317.68 €

1 5 Days 1026824710017772,591,520 ; 22 ; 24 ; 28 ; 304673

384.53 €

1 5 Days 10381005812021176,0117,032 ; 36 ; 428788

Loading...

  1. 1

Basic information

E 12 G M6 H2 40
K 20

Tech Support