Manufacturer part number: 83808
Brand: AMF
Price: 704.23 €
Delivery time: 5 Days
L x W x H: 350x225x47 mm
DIN 6330B: 6x
DIN 6342: Pcs.xSize: 4x1
DIN 6379: Pcs.xLength: 4x80
DIN 787: Pcs.xLength: 4x63, 4x100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83808
Part Number
|
---|
83808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | L x W x H (mm) | DIN 6330B | DIN 6342: Pcs.xSize | DIN 6379: Pcs.xLength | DIN 787: Pcs.xLength | No. 3113A: Pcs.xSize | No. 6314Z: Pcs.xSize | No. 6485: Pcs.xSize | No. 6500E: Pcs.xSize | Slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
704.23 € | 1 | 5 Days | 10 | 350x225x47 | 6x | 4x1 | 4x80 | 4x63, 4x100 | 1x 16x16 | 4x 11x80 | - | 4x1, 4x2, 2x3 | M10x10 |
Loading...
DIN 6319G | 6x | No. 6334 | 4x | No. 6339 | 1x |
---|
Configure
Basic Attributes
DIN 6330B
DIN 6342: Pcs.xSize
DIN 6379: Pcs.xLength
DIN 787: Pcs.xLength
No. 3113A: Pcs.xSize
No. 6314Z: Pcs.xSize
No. 6485: Pcs.xSize
No. 6500E: Pcs.xSize
Slot
Type
L x W x H(mm)
Filter by standard shipping days
Optional Attributes