Manufacturer part number: 41855
Brand: AMF
Price: 35.96 €
Delivery time: Same day
SW: 6 mm
D: 12
D2: 6,0
L1: 160
L2: 160
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41855
This page is 904L Square socket spanner, part number 41855.
You can find the detail information about specifications and dimensions on part number 41855.
Configure
Stock
Basic Attributes
Type
SW(mm)
D
D2
L1
L2
L4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41848 |
41863 |
41871 |
41889 |
41897 |
41905 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | SW (mm) | D | D2 | L1 | L2 | L4 |
---|---|---|---|---|---|---|---|---|---|---|---|
35.90 € | 1 | Available | 4 Days | 10 | 5 | 12 | 6,0 | 120 | 160 | 11 | |
36.29 € | 1 | Available |
Same day
Stock | 10 | 8 | 16 | 9,0 | 160 | 180 | 15 | |
48.94 € | 1 | Available |
Same day
Stock | 10 | 9 | 18 | 9,0 | 200 | 200 | 18 | |
48.94 € | 1 | Available |
Same day
Stock | 10 | 10 | 20 | 11,0 | 200 | 200 | 18 | |
54.67 € | 1 | Available |
Same day
Stock | 10 | 12 | 24 | 12,0 | 200 | 250 | 21 | |
54.67 € | 1 | Available |
Same day
Stock | 10 | 13 | 24 | 12,0 | 200 | 250 | 22 |