6835BS Horizontal toggle clamp with safety latch, black

6835BS Horizontal toggle clamp with safety latch, black

Click on this image to zoom in.

Click on this image to zoom in.

  • 42614, 42895, 42903, 42911, 42937, 42945, 42952, 43596, 42960, 42978, 42986, 42994, 43000, 43018
  • 43703, 43711, 43729, 43737, 43745, 43752, 43760, 43786, 43794, 43802, 43810
  • Volume Discount
Horizontal toggle clamp with safety latch, black For open and clamped positions. With open clamping arm and vertical, open base.
Matte black surface. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant black handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
90662
90712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF1
(kN)
F2
(kN)
Size

69.81 €

1 Available 5 Days 101,82,53

61.88 €

1 Available 5 Days 101,01,22

Loading...

  1. 1

Tech Support