DIN 6319D Dished washer

DIN 6319D Dished washer
  • Volume Discount
Dished washer Case hardened. Designed for screw solidity in compliance with 8.8. Limited for use on flat closed ring areas (not allowed for elongated holes, we recommend DIN 6319G for these). The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81869
81877
81885
81893
81901
81919
81927
81935
81943
81950
81968
81976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD2 D4 H3 max.*
(kN)
Packaging Unit Size Weight
(g)

1.03 €

1 Available 7 Days 109,6173,517100M84,0

1.35 €

1 Available 5 Days 1012,0214,226100M106,5

1.54 €

1 Available 5 Days 1014,2245,038100M1210

2.78 €

1 Available 5 Days 1016,5285,65350M1418

2.96 €

1 Available 5 Days 1019,0306,27350M1619

4.53 €

1 Available 5 Days 1023,2367,511725M2032

7.46 €

1 Available 5 Days 1028,0449,516825M2463

13.26 €

1 Available 5 Days 1035,05612269-M30133

29.71 €

1 Available 5 Days 1042,06815394-M36236

1.01 €

1 Available 5 Days 107,1122,89100M61,5

53.90 €

1 5 Days 1049,07818542-M42365

64.48 €

1 5 Days 1056,09222714-M48641

Loading...

  1. 1

Tech Support