Clamp nuts, Stainless Steel precision casting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
206-16-M8-NI
206-20-M10-NI
206-25-M12-NI
206-32-M16-NI
206-40-M20-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2 Weight
(kg)

8.50 €

1 Available 5 Days 16M 80.030

9.66 €

1 Available 5 Days 20M 100.062

14.32 €

1 Available 5 Days 25M 120.125

24.52 €

1 Available 5 Days 32M 160.248

40.00 €

1 Available 5 Days 40M 200.491

Loading...

  1. 1

Basic information

Material NI-Stainless Steel precision casting

Tech Support