Flanged connector clamps, Aluminium

Flanged connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 145 flanged connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
GN 145 flanged connector clamps are also suitable for mounting on profile systems.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
145-B10-2-BL
145-B10-2-SW
145-B12-2-BL
145-B12-2-SW
145-B14-2-BL
145-B14-2-SW
145-B15-2-BL
145-B15-2-SW
145-B16-2-BL
145-B16-2-SW
145-B18-2-BL
145-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Finish Weight
(kg)

19.70 €

1 Available 5 Days B 10BL-blank0.070

19.60 €

1 Available 4 Days B 10SW - black, RAL 9005, textured finish0.071

19.62 €

1 Available 5 Days B 12BL-blank0.068

19.60 €

1 Available Same day

Stock

B 12SW - black, RAL 9005, textured finish0.069

19.70 €

1 Available Same day

Stock

B 14BL-blank0.067

19.60 €

1 Available Same day

Stock

B 14SW - black, RAL 9005, textured finish0.067

19.70 €

1 Available Same day

Stock

B 15BL-blank0.065

19.60 €

1 Available Same day

Stock

B 15SW - black, RAL 9005, textured finish0.067

19.70 €

1 Available 6 Days B 16BL-blank0.064

19.60 €

1 Available Same day

Stock

B 16SW - black, RAL 9005, textured finish0.060

19.70 €

1 Available 4 Days B 18BL-blank0.062

19.60 €

1 Available Same day

Stock

B 18SW - black, RAL 9005, textured finish0.060

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912

Tech Support