Flanged connector clamps, Aluminium

Flanged connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 147 flanged connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The square designs are also suitable for use in profile systems.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
147-B20-2-BL
147-B20-2-SW
147-B25-2-BL
147-B25-2-SW
147-B30-2-BL
147-B30-2-SW
147-B40-2-BL
147-B40-2-SW
147-B42-2-BL
147-B42-2-SW
147-B45-2-BL
147-B45-2-SW
147-B48-2-BL
147-B48-2-SW
147-B50-2-BL
147-B50-2-SW
147-V20-2-BL
147-V20-2-SW
147-V25-2-BL
147-V25-2-SW
147-V30-2-BL
147-V30-2-SW
147-V40-2-BL
147-V40-2-SW
147-V45-2-BL
147-V45-2-SW
147-V50-2-BL
147-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

35.04 €

1 Available 5 Days B 20-BL-blank0.245

35.22 €

1 Available 5 Days B 20-SW - black, RAL 9005, textured finish0.245

35.04 €

1 Available 5 Days B 25-BL-blank0.240

35.42 €

1 Available 5 Days B 25-SW - black, RAL 9005, textured finish0.240

35.04 €

1 Available 5 Days B 30-BL-blank0.230

35.42 €

1 Available 5 Days B 30-SW - black, RAL 9005, textured finish0.188

43.98 €

1 Available 5 Days B 40-BL-blank0.665

44.22 €

1 Available 5 Days B 40-SW - black, RAL 9005, textured finish0.665

43.78 €

1 Available 5 Days B 42-BL-blank0.650

44.02 €

1 Available 5 Days B 42-SW - black, RAL 9005, textured finish0.650

43.78 €

1 Available 5 Days B 45-BL-blank0.640

44.02 €

1 Available 5 Days B 45-SW - black, RAL 9005, textured finish0.640

43.78 €

1 Available 5 Days B 48-BL-blank0.631

44.02 €

1 Available 5 Days B 48-SW - black, RAL 9005, textured finish0.700

43.78 €

1 Available 5 Days B 50-BL-blank0.620

44.02 €

1 Available 5 Days B 50-SW - black, RAL 9005, textured finish0.670

34.90 €

1 Available 5 Days -V 20BL-blank0.240

35.42 €

1 Available 5 Days -V 20SW - black, RAL 9005, textured finish0.242

35.04 €

1 Available 5 Days -V 25BL-blank0.230

35.42 €

1 Available 5 Days -V 25SW - black, RAL 9005, textured finish0.230

35.04 €

1 Available 5 Days -V 30BL-blank0.220

35.22 €

1 Available 5 Days -V 30SW - black, RAL 9005, textured finish0.221

43.78 €

1 Available 5 Days -V 40BL-blank0.500

44.02 €

1 Available 5 Days -V 40SW - black, RAL 9005, textured finish0.643

43.78 €

1 Available 5 Days -V 45BL-blank0.625

43.04 €

1 Available 5 Days -V 45SW - black, RAL 9005, textured finish0.625

43.78 €

1 Available 5 Days -V 50BL-blank0.595

44.02 €

1 Available 5 Days -V 50SW - black, RAL 9005, textured finish0.610

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912

Tech Support