• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Linear actuator connectors, Aluminium

Linear actuator connectors, Aluminium
  • Volume Discount
GN 165.1 linear actuator connectors are normally supplied mounted only in connection with a square linear actuator and for function control.
The square of the linear actuator connector is supplied not machined in the standard design. Together with the tolerance of the tube, this may result in a relatively large play.
This can be adjusted in one direction using the clamping screws. In the other direction (90° to it), a defined minimum play can be achieved only by appropriate machining (special design) of the square linear actuator connector.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
165.1-V30-2-SW
165.1-V40-2-SW
165.1-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square s Weight
(kg)

68.50 €

1 Available 5 Days V 300.270

89.58 €

1 Available 5 Days V 400.920

90.16 €

1 Available 5 Days V 500.980

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912 Finish SW - black, RAL 9005, textured finish

Tech Support