Screw-on levels

Screw-on levels
  • Volume Discount
Screw-on levels GN 2282 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.
The spirit levels are aligned in relation to the finished reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface in the longitudinal direction is reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2282-MSR-57-G-6-1
2282-MSR-57-G-6-2
2282-MSR-57-G-6-3
2282-MSR-57-G-50-1
2282-MSR-57-G-50-2
2282-MSR-57-G-50-3
2282-MSW-57-G-6-1
2282-MSW-57-G-6-2
2282-MSW-57-G-6-3
2282-MSW-57-G-50-1
2282-MSW-57-G-50-2
2282-MSW-57-G-50-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material / Finish Sensitivity Identification no.

37.88 €

1 Available 4 Days MSR-silver, RAL 9006, textured finish6- Angle minutes, bubble move by 2 mm1- Viewing window top

38.48 €

1 Available 5 Days MSR-silver, RAL 9006, textured finish6- Angle minutes, bubble move by 2 mm2- Viewing window top - front

38.56 €

1 Available 4 Days MSR-silver, RAL 9006, textured finish6- Angle minutes, bubble move by 2 mm3- Viewing window top - front - back

13.84 €

1 Available Same day

Stock

MSR-silver, RAL 9006, textured finish50- Angle minutes, bubble move by 2 mm1- Viewing window top

14.74 €

1 Available Same day

Stock

MSR-silver, RAL 9006, textured finish50- Angle minutes, bubble move by 2 mm2- Viewing window top - front

14.74 €

1 Available 4 Days MSR-silver, RAL 9006, textured finish50- Angle minutes, bubble move by 2 mm3- Viewing window top - front - back

37.88 €

1 Available 5 Days MSW-black, RAL 9005, textured finish6- Angle minutes, bubble move by 2 mm1- Viewing window top

38.48 €

1 Available 4 Days MSW-black, RAL 9005, textured finish6- Angle minutes, bubble move by 2 mm2- Viewing window top - front

38.56 €

1 Available 15 Days MSW-black, RAL 9005, textured finish6- Angle minutes, bubble move by 2 mm3- Viewing window top - front - back

13.84 €

1 Available Same day

Stock

MSW-black, RAL 9005, textured finish50- Angle minutes, bubble move by 2 mm1- Viewing window top

14.74 €

1 Available 4 Days MSW-black, RAL 9005, textured finish50- Angle minutes, bubble move by 2 mm2- Viewing window top - front

14.74 €

1 Available Same day

Stock

MSW-black, RAL 9005, textured finish50- Angle minutes, bubble move by 2 mm3- Viewing window top - front - back

Loading...

  1. 1

Basic information

Length l1(mm) 57 Filling G - green-transparent

Tech Support