Stainless Steel-Clamping pads, with female thread (709.25-28-B)

Stainless Steel-Clamping pads, with female thread 709.25-28-B
  • Volume Discount

Product Details:

Manufacturer part number: 709.25-28-B

Brand: GANTER

Price: 92.88

Delivery time: 7 Days


Technical Data:

Outside diameter d1: -

Thread d2: -

d3: -

d4: -

d5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709.25-28-B

Part Number
709.25-28-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread d2 d3 d4 d5 l1 l3 Type Static load
(kN)
t min. Diameter d1 Weight
(kg)

92.88 €

1 Available 7 Days -------B- Smooth contact face--280.107

Loading...

  1. 1

This page is Stainless Steel-Clamping pads, with female thread, part number 709.25-28-B.
You can find the detail information about specifications and dimensions on part number 709.25-28-B.

Variation of this product

Part Number
709.25-12-B
709.25-12-BR
709.25-18-B
709.25-18-BR
709.25-28-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1 Thread d2 d3 d4 d5 l1 l3 Type Static load
(kN)
t min. Diameter d1 Weight
(kg)

50.08 €

1 Available 7 Days -------B- Smooth contact face--120.008

64.76 €

1 Available 7 Days 12M 37.21012173.2BR, Smooth contact face, with automatic return1012-0.016

68.98 €

1 Available 7 Days -------B- Smooth contact face--180.028

89.08 €

1 Available 7 Days 18M 410.51618234BR, Smooth contact face, with automatic return2514-0.040

120.00 €

1 Available 7 Days 28M 5202528346BR, Smooth contact face, with automatic return9022-0.150

Tech Support