A non-clogging mesh type micro file. Both faces of the file can be used.
[Features]
· The base material is a mesh, helping prevent clogs while also providing powerful grinding performance with a long service life.
· Can be used as-is or while applying water.
· Size: 93 × 210 mm.
· Weight: 8 g.
[Applications]
· Pre-processing for compound polishing.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Quantity | 2 pcs. |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.