We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our importing products´ cost to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery has been invoiced since May 1st, 2020. For all Brexit related countries, a surcharge of 16.50 Euros will be invoiced from February 15th, 2021. Find further information here.

M Polinet Double-Sided File (2 Pcs.) WA-No800 / WA-No1000

M Polinet Double-Sided File (2 Pcs.) WA-No800 / WA-No1000

Click on this image to zoom in.

Click on this image to zoom in.

  • WA-NO1000
  • WA-NO800
  • Volume Discount

A mesh-type micro file that can also be used for polishing wooden base materials.
[Features]
· Both faces can be used.
· The base material is a mesh, helping prevent clogs while also providing powerful grinding performance with a long service life.
· Can be used as-is or while applying water.
· Size: 93 × 210 mm.
· Weight: 8 g.
[Applications]
· Priming metal and resin before painting.
· Removal of rust and dirt.

(i)Remark

  • Always test on an inconspicuous area before use. Do not use with organic solvents such as alcohol or thinner. Always wear protective gloves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WA-NO1000
WA-NO800
Part NumberStandard Unit PriceVolume DiscountShipping Days?Particle Size
(#)
Quantity

4.43 €

Available 6 Days WA-10002 pcs.

4.63 €

Available 6 Days WA-8002 pcs.

Loading...

  1. 1

Basic information

Quantity 2 pcs.

Additional Products in this Category

Tech Support