We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Flat Detailed Work File, Medium Grain

Flat Detailed Work File, Medium Grain

Click on this image to zoom in.

Click on this image to zoom in.

  • 4977292187206
  • 4977292187213
  • 4977292187220
  • 4977292187244
  • 4977292187329
  • Volume Discount

A medium grain file suitable for small details.
[Features]
· Ideal for finer detailed work on metal, particularly on iron.
[Applications]
· Grinding and polishing work on general metal, particularly iron.

(i)Remark

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4977292187206
4977292187213
4977292187220
4977292187244
4977292187329
4977292187336
4977292187503
4977292187510
4977292187527
4977292187534
4977292187541
4977292187565
4977292187589
Part NumberStandard Unit PriceVolume DiscountShipping Days?

6.97 €

Available 6 Days

10.07 €

Available 6 Days

7.27 €

Available 6 Days

8.90 €

Available 6 Days

6.68 €

Available 6 Days

9.14 €

Available 6 Days

6.38 €

Available 6 Days

9.03 €

Available 6 Days

6.59 €

Available 6 Days

6.89 €

Available 6 Days

7.77 €

Available 6 Days

8.47 €

Available 6 Days

11.41 €

Available 6 Days

Loading...

  1. 1

Basic information

Roughness of grain Second cut

Additional Products in this Category

Tech Support