We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

KURO Plus (For Rechargeable Saws)

KURO Plus (For Rechargeable Saws)

Click on this image to zoom in.

Click on this image to zoom in.

  • 135-24P
  • 135-40P
  • 4977292309547
  • 4977292309554
  • 4977292309530
  • 4977292309561

A circular saw blade with a unique blade design and low battery power consumption. Features a different cutting smoothness for a lighter feel.
[Features]
· The high-content fluororesin coating provides a different cutting smoothness.
· Uses a tough flat base material for comfortable and accurate cutting.
· The sharp cutting-edge reduces cutting resistance by 20%.
· The low battery consumption and cutting-edge configuration help improve work efficiency.
· Prevents resonance at unequal pitches, making cutting work a more pleasant experience.
[Applications]
· A woodworking circular saw blade for rechargeable-type miter saws.

(i)Remark

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never touch or go near rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
135-24P
135-40P
4977292309530
4977292309547
4977292309554
4977292309561
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter
(mm)
Number of flutes
(P)

21.52 €

6 Days 13524

23.07 €

6 Days 13540

19.81 €

6 Days 11024

21.52 €

6 Days 11040

19.81 €

6 Days 12524

21.52 €

6 Days 12540

Loading...

  1. 1

Basic information

Blade thickness(mm) 1.2

Additional Products in this Category

Tech Support