We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

MITSUTOMO Hex-Shank Type Bent Bolt Extractor, Square Type

MITSUTOMO Hex-Shank Type Bent Bolt Extractor, Square Type

Click on this image to zoom in.

Click on this image to zoom in.

  • 22416
  • 22417
  • 22419
  • 22418

[Features]
· Can be used to extract bent bolts that cannot be removed by other means.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22416
22417
22418
22419
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Weight
(g)
Bolt diameter
(mm)

9.29 €

1 23 Days 25.9M5 to 6

9.29 €

1 23 Days 26.8M6 to 8

9.30 €

1 23 Days 28.7M8 to 12

23.34 €

1 22 Days 80M5 to 12

Loading...

  1. 1

Additional Products in this Category

Tech Support