TC-150 Calibrator Temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

409213-BP

Part Number
409213-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

847.19 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibration range (thermometer)(°C) +33 to +300 Operating voltage(V AC) 230 Product size (height)(mm) 113
Product size (length)(mm) 248 Product size (width)(mm) 190 Weight(kg) 2.1
Calibrator type (category) Calibrator Calibrated to Manufacturer's standards (no certificate) Unit of measurement Temperature

This page is TC-150 Calibrator Temperature, part number 409213-BP.
You can find the detail information about specifications and dimensions on part number 409213-BP.

Tech Support