SDM-115 Layer Thickness Tester

SDM-115 Layer Thickness Tester
  • Volume Discount

Product Details:

Manufacturer part number: 100847-BP

Brand: VOLTCRAFT

Price: 125.27

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

100847-BP

Part Number
100847-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Reading range(s)(μm) 0 - 1000 µm (0 - 40 mils) Resolution(μm) 1 µm (0.1 mils) Accuracy (details) ± 3% + 4 digits
Accuracy(%) 3 Product size (height)(mm) 148 Product size (length)(mm) 105
Product size (width)(mm) 42 Reading range (max.)(µm) 1000 Reading range (min.)(µm) 0
Operating voltage 9 V battery pack Calibrated to Manufacturer's standards (no certificate) Display (test equipment) LCD
Display (details) LCD Measuring type Non-ferrous substances Thickness gauge type (category) Paint meter

This page is SDM-115 Layer Thickness Tester, part number 100847-BP.
You can find the detail information about specifications and dimensions on part number 100847-BP.

Tech Support