• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DS-02 Industrial strobe

DS-02 Industrial strobe
  • Volume Discount

Product Details:

Manufacturer part number: 121179-BP

Brand: VOLTCRAFT

Price: 388.07

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121179-BP

Part Number
121179-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

388.07 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Tachometer (category) Industrial strobe Rotational speed (optical)(rpm) 60 - 32000 rpm Non-contact reading range - speed(rpm) 60 - 32000
Product size (height)(mm) 120 Product size (width)(mm) 120 Rotational speed, optical (max.)(rpm) 32000
Rotational speed, optical (min.)(rpm) 60 Speed resolution 0.1 Weight(g) 1
Operating voltage 4 NiMh-Akku, mains adaptor 9 V/DC.3 Ma RPM accuracy ± 0,05% + 1 Digit Calibrated to Manufacturer's standards (no certificate)
Display (details) 5-way LED-display Display (test equipment) LED

This page is DS-02 Industrial strobe, part number 121179-BP.
You can find the detail information about specifications and dimensions on part number 121179-BP.

Tech Support