Manufacturer part number: 108527-BP
Brand: VOLTCRAFT
Price: 12.67 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
108527-BP
Counter range | 0 - 99999 | Assembly dimensions(mm) | 58 x 47 | No. of digits | 5 |
---|---|---|---|---|---|
Product size (depth)(mm) | 36 | Product size (length)(mm) | 58 | Product size (width)(mm) | 31 |
Total dimensions(mm) | 57 x 30 | Weight(g) | 100 | Colour | Black |
Calibrated to | Manufacturer's standards (no certificate) | Panel meter type (category) | Analogue rack-mount meter | Reset | Button |
This page is MC-1 Machine Counter, part number 108527-BP.
You can find the detail information about specifications and dimensions on part number 108527-BP.