We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 25/9/2022 to 1:00 (CEST) 26/9/2022. We apologize for the inconvenience.

DT-2269 Industrial strobe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
121140-BP
1238907-BP
1242402-BP
Part NumberRelated toStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Calibration service Calibrated to
-

-

1 Quote -Manufacturer's standards (no certificate)

-

1 Quote 3 appropriate calibration values in the measuring range of the respective deviceISO standards

-

1 Quote 5 appropriate calibration values in the measuring range of the respective deviceDAkkS standards

Loading...

  1. 1

Basic information

Tachometer (category) Industrial strobe Rotational speed (optical)(rpm) 5 - 12500 rpm Non-contact reading range - speed(rpm) 5 - 12500
Product size (height)(mm) 120 Product size (width)(mm) 210 Rotational speed, optical (max.)(rpm) 12500
Rotational speed, optical (min.)(rpm) 5 Speed resolution 0.1 Operating voltage 230
RPM accuracy ± (0,15% + 2 Digits) Display (details) 5Fold LED-Display Display (test equipment) LED

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support