• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Vibration measuring device VBM-100

Vibration measuring device VBM-100
  • Volume Discount

Product Details:

Manufacturer part number: 101368-BP

Brand: VOLTCRAFT

Price: 803.47

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101368-BP

Part Number
101368-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

803.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Reading range - speed(mm/s) 0.5 - 199.9mm/s; 0.05 - 19.9cm/s; 0.02 - 7.87inch/s Basic accuracy(%) ± 5 Product size (height)(mm) 30
Product size (width)(mm) 68 Product size (length)(mm) 200 Reading frequency(kHz) 10Hz -1
Weight(g) 350 Power supply (details) 9 V battery pack Vibration tester type (category) Vibration tester

This page is Vibration measuring device VBM-100, part number 101368-BP.
You can find the detail information about specifications and dimensions on part number 101368-BP.

Tech Support