BNC test lead 0.80 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
108533-BP
108534-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Reading category Connector / Output type B

15.87 €

1 Available 3 Days 30CAT I4 mm plug
-

15.87 €

1 Available 3 Days --Terminals

Loading...

  1. 1

Basic information

Cable length(m) 0.80 Impedance (integer)(Ω) 50 Colour Red
Connector/ Input type A BNC plug Cable type 2-pin lead Cable type (category) BNC test lead

Tech Support