Manufacturer part number: 1579023-BP
Brand: VOLTCRAFT
Price: 7.35 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1579023-BP
Product size (length)(mm) | 114 | Cable length(m) | 114 | Max. temperature(°C) | 70 |
---|---|---|---|---|---|
Min. temperature(°C) | -15 | Nominal current(A) | 1 | Nominal voltage(V) | 30 |
Cable layout (details) | 19 X 0.18 TC X 3.0 mm + braid 80 X 0.12 TC X 50 | Shielding specs | 80 X 0.12 TC | Colour | Red |
Connector/ Input type A | BNC plug | Core layout | twisted | Connector material | Aluminium |
Braid material | Copper | Jacket type | PVC | Shielding | Braid shielding |
Cable type | Round | Cable type (category) | BNC test lead | Flexibility | flexible |
Halogen-free | Yes | Shielded | Yes |
This page is BNC test lead 114 cm, part number 1579023-BP.
You can find the detail information about specifications and dimensions on part number 1579023-BP.