BNC test lead set 0.80 m

BNC test lead set 0.80 m
  • Volume Discount

Product Details:

Manufacturer part number: 108536-BP

Brand: VOLTCRAFT

Price: 35.36

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108536-BP

Part Number
108536-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 0.80 Impedance (integer)(Ω) 50 Colour Red
Connector/ Input type A BNC plug Connector / Output type B Terminals Cable type 2-pin lead
Cable type (category) BNC test lead set

This page is BNC test lead set 0.80 m, part number 108536-BP.
You can find the detail information about specifications and dimensions on part number 108536-BP.

Tech Support