TIN-POT, HSSE spiral-point cutting tap for through holes, Metric (Part Numbers)

TIN-POT, HSSE spiral-point cutting tap for through holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・HSSE spiral-point cutting tap for through holes
・TIN coating
・For steels up to 850 N/mm2
・Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-TIN-POT-DIN-371
M-2.5X0.45-TIN-POT-DIN-371
M-3X0.5-TIN-POT-DIN-371
M-3X0.5-TIN-POT-DIN-376
M-3.5X0.6-TIN-POT-DIN-371
M-4X0.7-TIN-POT-DIN-371
M-4X0.7-TIN-POT-DIN-376
M-5X0.8-TIN-POT-DIN-371
M-5X0.8-TIN-POT-DIN-376
M-6X1-TIN-POT-DIN-371
M-6X1-TIN-POT-DIN-376
M-8X1.25-TIN-POT-DIN-371
M-8X1.25-TIN-POT-DIN-376
M-10X1.5-TIN-POT-DIN-371
M-10X1.5-TIN-POT-DIN-376
M-12X1.75-TIN-POT-DIN-376
M-14X2-TIN-POT-DIN-376
M-16X2-TIN-POT-DIN-376
M-18X2.5-TIN-POT-DIN-376
M-20X2.5-TIN-POT-DIN-376
M-22X2.5-TIN-POT-DIN-376
M-24X3-TIN-POT-DIN-376
M-27X3-TIN-POT-DIN-376
M-30X3.5-TIN-POT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.60 €

1 2 Days

21.90 €

1 2 Days

19.40 €

1 2 Days

21.90 €

1 2 Days

20.60 €

1 2 Days

19.70 €

1 2 Days

22.60 €

1 2 Days

19.90 €

1 2 Days

22.90 €

1 2 Days

19.90 €

1 2 Days

23.40 €

1 2 Days

24.40 €

1 2 Days

27.00 €

1 2 Days

30.60 €

1 2 Days

31.50 €

1 2 Days

37.40 €

1 2 Days

46.00 €

1 2 Days

51.80 €

1 2 Days

72.20 €

1 2 Days

76.10 €

1 2 Days

102.20 €

1 2 Days

103.30 €

1 2 Days

131.50 €

1 2 Days

156.40 €

1 2 Days

Loading...

  1. 1

Tech Support