• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mallet block

Mallet block

Product Details:

Manufacturer part number: 3688.001

Brand: HALDER

Price: 21.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3688.001

Part Number
3688.001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.09 €

1 3 Days

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes b(mm) 140
h(mm) 40 l(mm) 200 Material Plastic
Weight(g) 1065

This page is Mallet block, part number 3688.001.
You can find the detail information about specifications and dimensions on part number 3688.001.

Tech Support