Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
147.3-B20-2-BL |
147.3-B20-2-SW |
147.3-B25-2-BL |
147.3-B25-2-SW |
147.3-B30-2-BL |
147.3-B30-2-SW |
147.3-V20-2-BL |
147.3-V20-2-SW |
147.3-V25-2-BL |
147.3-V25-2-SW |
147.3-V30-2-BL |
147.3-V30-2-SW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore d1 | Square s | Finish | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
35.04 € | 1 | Available | 5 Days | B 20 | - | BL | 0.078 | |
35.22 € | 1 | Available | 5 Days | B 20 | - | SW | 0.078 | |
35.04 € | 1 | Available | 5 Days | B 25 | - | BL | 0.146 | |
35.40 € | 1 | Available | 5 Days | B 25 | - | SW | 0.074 | |
35.04 € | 1 | Available | 5 Days | B 30 | - | BL | 0.072 | |
35.40 € | 1 | Available | 5 Days | B 30 | - | SW | 0.072 | |
35.04 € | 1 | Available | 5 Days | - | V 20 | BL | 0.099 | |
35.40 € | 1 | Available | 5 Days | - | V 20 | SW | 0.075 | |
35.04 € | 1 | Available | 5 Days | - | V 25 | BL | 0.068 | |
35.40 € | 1 | Available | 5 Days | - | V 25 | SW | 0.068 | |
35.04 € | 1 | Available | 6 Days | - | V 30 | BL | 0.064 | |
35.40 € | 1 | Available | 5 Days | - | V 30 | SW | 0.064 |
Loading...
d2 | 6.5 | d3 | M 8 | l1 | 53 |
---|---|---|---|---|---|
l2 | 68 | Length k | 50 | m | 30 |
t | 7 | x1 | 55 | x2 | 40 |
y1 | 97.5 | y2 | 60 | y3 | 82.5 |
Identification No. | 2, with Stainless Steel-clamping screw DIN 912 | Clamping kits for d3 | 911-M8-45, 911-M8-45 |