Probe adapter

Probe adapter
  • Volume Discount

Product Details:

Manufacturer part number: TPA10

Brand: TELEDYNE LeCROY

Price: 1,940.32

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPA10

Part Number
TPA10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,940.32 €

1 Available Quote

Loading...

  1. 1

Basic information

Width(mm) 39 Height(mm) 31.1 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) Teledyne LeCroy Product size (length)(mm) 86.6 Product type Adapter
Weight(g) 100.0

This page is Probe adapter, part number TPA10.
You can find the detail information about specifications and dimensions on part number TPA10.

Tech Support