Timer (TI327401)

Timer TI327401
  • Volume Discount

Product Details:

Manufacturer part number: TI327401

Brand: WACHENDORFF

Price: 163.96

Delivery time: 3 Days


Technical Data:

Width: 77 mm

Depth: 53 mm

Height: 35 mm

Assembly dimensions: 32 x 74 mm

Recess height: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TI327401

Part Number
TI327401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Height
(mm)
Assembly dimensions
(mm)
Recess height
(mm)
Recess width
(mm)
Type (manufacturer type)

163.96 €

1 Available 3 Days 77533532 x 74--TI327401

Loading...

  1. 1

Basic information

Display (details) 2-line LED display IP rating IP65 (on front)/IP20 (on back) Power supply (details) 24 V AC/DC up to 230 V AC/DC
Weight(g) 100

This page is Timer, part number TI327401.
You can find the detail information about specifications and dimensions on part number TI327401.

Variation of this product

Part Number
TI484801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Height
(mm)
Assembly dimensions
(mm)
Recess height
(mm)
Recess width
(mm)
Type (manufacturer type)

185.83 €

1 Available 3 Days -107-48 x 484848TI484801

Tech Support