Safety Test Probe

Safety Test Probe
  • Volume Discount

Product Details:

Manufacturer part number: 2146694

Brand: BEHA AMPROBE

Price: 17.64

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2146694

Part Number
2146694
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.64 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red Connection (components) 4 mm socket Jack diameter(mm) 4
Nominal current(A) 6 Nominal voltage(V) 1000 Product size (length)(mm) 100
Product type Safety test probe set Reading category CAT III 1000 V

This page is Safety Test Probe, part number 2146694.
You can find the detail information about specifications and dimensions on part number 2146694.

Tech Support