Silicone Heat Conductive Paste

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0554 0004

Part Number
0554 0004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 120 Height(mm) 20 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo GHS / H Statements H 410: Highly toxic to aquatic life. with long-lasting effects. (H 410) GHS / P Statements P 273: Avoid release into the environment. (P 273)|P 391: Collect spillage. (P 391)
GHS statements/labelling Environmental hazard (GHS09) (GHS-09-ENV-DAMAGE_SY_00) Product type Thermally conductive paste Signifier (hazardous material) Attention
Weight(g) 14

This page is Silicone Heat Conductive Paste, part number 0554 0004.
You can find the detail information about specifications and dimensions on part number 0554 0004.

Tech Support