Oil Pressure Probe

Oil Pressure Probe
  • Volume Discount

Product Details:

Manufacturer part number: 0638 1742

Brand: TESTO

Price: 350.91

Delivery time: 11 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0638 1742

Part Number
0638 1742
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

350.91 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Width(mm) 90 Height(mm) 50 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 280 Product type Pressure sensor
Weight(g) 320

This page is Oil Pressure Probe, part number 0638 1742.
You can find the detail information about specifications and dimensions on part number 0638 1742.

Tech Support