• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Impact ring spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42050030
42050055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (width)
(mm)
Spanner size
(mm)

48.03 €

1 Available 3 Days 19051.530

103.20 €

1 Available 10 Days 27087.555

Loading...

  1. 1

Basic information

DIN standard DIN 7444 Material Special steel Product type Impact ring spanner

Tech Support