Double-ended open ring spanner (40030607)

Double-ended open ring spanner 40030607
  • Volume Discount

Product Details:

Manufacturer part number: 40030607

Brand: STAHLWILLE

Price: 7.40

Delivery time: 3 Days


Technical Data:

Overall Length: 120 mm

Spanner size: 6|7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40030607

Part Number
40030607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

7.40 €

1 Available 3 Days 1206|7

Loading...

  1. 1

Basic information

DIN standard DIN 3110|DIN ISO 10102 Material Chrome steel alloy Material properties chrome plated
Product type Double-ended open ring spanner

This page is Double-ended open ring spanner, part number 40030607.
You can find the detail information about specifications and dimensions on part number 40030607.

Variation of this product

Part Number
40030708
40030809
40030810
40031011
40031013
40031213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

9.00 €

1 Available 3 Days 1407|8

8.45 €

1 Available 3 Days 1408|9

7.93 €

1 Available 3 Days 1408|10

8.45 €

1 Available 3 Days 15510|11

12.73 €

1 Available 3 Days 17010|13

9.52 €

1 Available 3 Days 17012|13

Tech Support