Double-ended box wrench (41041617)

Double-ended box wrench 41041617
  • Volume Discount

Product Details:

Manufacturer part number: 41041617

Brand: STAHLWILLE

Price: 18.09

Delivery time: 3 Days


Technical Data:

Overall Length: 255 mm

Spanner size: 16|17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41041617

Part Number
41041617
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

18.09 €

1 Available 3 Days 25516|17

Loading...

  1. 1

Basic information

DIN standard DIN 838|DIN ISO 10104 Material Chrome steel alloy Material properties chrome plated
Product type Double-ended box wrench

This page is Double-ended box wrench, part number 41041617.
You can find the detail information about specifications and dimensions on part number 41041617.

Variation of this product

Part Number
41041013
41041213
41041317
41041719
41041819
41041821
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

17.01 €

1 Available 3 Days 22010|13

14.89 €

1 Available 3 Days 22012|13

19.27 €

1 Available 3 Days 24513|17

19.27 €

1 Available 3 Days 27017|19

19.27 €

1 Available 3 Days 27518|19

24.60 €

1 Available 3 Days 30018|21

Tech Support