Double-ended open ring spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41080810
41081011
41081012
41081113
41081214
41081417
41081719
41082224
41082427
41082736
41083032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Spanner size
(mm)

21.29 €

1 Available 3 Days 145DIN ISO 33188|10

22.35 €

1 Available 3 Days 155DIN ISO 311810|11

23.41 €

1 Available 3 Days 160DIN ISO 311810|12

21.29 €

1 Available 3 Days 170DIN ISO 311811|13

22.35 €

1 Available 3 Days 180DIN ISO 311812|14

23.41 €

1 Available 3 Days 200DIN ISO 311814|17

26.77 €

1 Available 3 Days 220DIN ISO 311817|19

34.28 €

1 Available 14 Days 245DIN ISO 311822|24

40.72 €

1 Available 9 Days 270DIN ISO 311824|27

47.68 €

1 Available 28 Days 300DIN ISO 311827|36

52.03 €

1 Available 3 Days 300DIN ISO 311830|32

Loading...

  1. 1

Basic information

Material Chrome steel alloy Material properties chrome plated Product type Double-ended open ring spanner

Tech Support