Cardan joint (12020000)

Cardan joint 12020000
  • Volume Discount

Product Details:

Manufacturer part number: 12020000

Brand: STAHLWILLE

Price: 33.37

Delivery time: 10 Days


Technical Data:

Overall Length: 46 mm

DIN standard: DIN 3123|DIN ISO 3316

Downforce: 3/8" (10 mm)

Drive (screwdriver): 3/8" (10 mm)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12020000

Part Number
12020000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver)

33.37 €

1 Available 10 Days 46DIN 3123|DIN ISO 33163/8" (10 mm)3/8" (10 mm)

Loading...

  1. 1

Basic information

Product type Cardan joint

This page is Cardan joint, part number 12020000.
You can find the detail information about specifications and dimensions on part number 12020000.

Variation of this product

Part Number
11021000
12021000
13020000
13021000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver)

34.44 €

1 Available 3 Days 45-1/4" (6.3 mm)1/4" (6.3 mm)

38.75 €

1 Available 3 Days 60DIN 3123|DIN ISO 33163/8" (10 mm)3/8" (10 mm)

34.44 €

1 Available 3 Days 71DIN 3123|DIN ISO 33161/2" (12.5 mm)1/2" (12.5 mm)

40.89 €

1 Available 3 Days 80DIN 3123|DIN ISO 33161/2" (12.5 mm)1/2" (12.5 mm)

Tech Support