Manufacturer part number: CO210
Brand: EXTECH INSTRUMENTS
Price: 268.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CO210
Accuracy (details)(%) | 50 ppm/5 | Power supply (details)(V DC) | 100 - 230 V/AC. 5 | Product size (height)(mm) | 102 |
---|---|---|---|---|---|
Product size (length)(mm) | 117 | Product type | Carbon dioxide detector | Reading range | 0 - 9999 pages/min |
Reading range (max.)(pages/min) | 9999 | Reading range (min.)(pages/min) | 0 | Resolution | 1 ppm/0.1 °C/0.1% RH |
Unit of measurement | CO2|Temperature|Humidity | Weight(g) | 204 |
This page is Air Carbon Dioxide Data Logger, part number CO210.
You can find the detail information about specifications and dimensions on part number CO210.