Carbon Monoxid Gas Meter

Carbon Monoxid Gas Meter
  • Volume Discount

Product Details:

Manufacturer part number: CO10

Brand: EXTECH INSTRUMENTS

Price: 355.27

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CO10

Part Number
CO10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

355.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details) ± (5% or 10 ppm) Power supply (details) 9V block Product size (height)(mm) 160
Product size (width)(mm) 56 Product size (length)(mm) 40 Product type Carbon monoxid detector
Reading range(s)(m) 0 - 1000 pp Resolution(m) 1 pp Weight(g) 180

This page is Carbon Monoxid Gas Meter, part number CO10.
You can find the detail information about specifications and dimensions on part number CO10.

Tech Support