Manufacturer part number: RE300
Brand: EXTECH INSTRUMENTS
Price: 169.43 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RE300
Accuracy (details) | Redox ± 4 mV | Calibrated to | Manufacturer's standards (no certificate) | Display (test equipment) | Digital |
---|---|---|---|---|---|
Operating temperature(°C) | 0 - max. +50 | Power supply (details) | 4 x CR2032 battery | Product size (length)(mm) | 41 |
Product type | Photometer | Reading range(s)(mV) | Redox -999 - 999 | Reading type | ORP |
Resolution(mV) | Redox 1 |
This page is Waterproof ORP Meter, part number RE300.
You can find the detail information about specifications and dimensions on part number RE300.