Bit extension bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12010001
12010003
12010006
12011001
12011002
12011003
13010002
13010003
13010004
13011001
13011002
13011003
15010001
15010002
15010003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver)

17.01 €

1 Available 3 Days 763/8" (10 mm)3/8" (10 mm)

21.40 €

1 Available 3 Days 2403/8" (10 mm)3/8" (10 mm)

18.09 €

1 Available 3 Days 1253/8" (10 mm)3/8" (10 mm)

19.27 €

1 Available 3 Days 763/8" (10 mm)3/8" (10 mm)

22.47 €

1 Available 3 Days 1603/8" (10 mm)3/8" (10 mm)

22.47 €

1 Available 3 Days 2403/8" (10 mm)3/8" (10 mm)

19.27 €

1 Available 3 Days 1301/2" (12.5 mm)1/2" (12.5 mm)

23.55 €

1 Available 3 Days 2551/2" (12.5 mm)1/2" (12.5 mm)

18.09 €

1 Available 3 Days 751/2" (12.5 mm)1/2" (12.5 mm)

20.32 €

1 Available 3 Days 521/2" (12.5 mm)1/2" (12.5 mm)

22.47 €

1 Available 8 Days 1301/2" (12.5 mm)1/2" (12.5 mm)

27.97 €

1 Available 3 Days 2551/2" (12.5 mm)1/2" (12.5 mm)

37.67 €

1 Available 3 Days 2003/4" (20 mm)3/4" (20 mm)

60.32 €

1 Available 3 Days 4003/4" (20 mm)3/4" (20 mm)

35.37 €

1 Available 3 Days 953/4" (20 mm)3/4" (20 mm)

Loading...

  1. 1

Basic information

DIN standard DIN 3123|DIN ISO 3316 Product type Bit extension bar

Tech Support