Manufacturer part number: DO600
Brand: EXTECH INSTRUMENTS
Price: 398.99 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DO600
Accuracy (details)(%) | ± 2 | Gas testing equipment features | Exchangeable electrode | Power supply (details) | 4 x CR2032 batteries |
---|---|---|---|---|---|
Product size (height)(mm) | 36 | Product size (depth)(mm) | 36 | Product size (width)(mm) | 41 |
Product type | Oxygen detector | Reading range(s) | 0 - 20.00 mg/l or ppm 0 - 50 | Reading range | 20 - 0.01 mg/l |
Reading range (max.)(mg/l) | 0.01 | Reading range (min.)(mg/l) | 20 | Resolution | 0.01 mg/l or ppm 0.1 |
Unit of measurement | Oxygen | Weight(g) | 110 |
This page is Dissolved Oxygen Meter, part number DO600.
You can find the detail information about specifications and dimensions on part number DO600.