Manufacturer part number: CO100
Brand: EXTECH INSTRUMENTS
Price: 196.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CO100
Accuracy (details)(%) | 75 ppm/5 | Power supply (details)(V AC) | 100 - 230 | Product size (height)(mm) | 102 |
---|---|---|---|---|---|
Product size (width)(mm) | 117 | Product size (length)(mm) | 102 | Product type | Carbon dioxide detector |
Reading range | 0 - 9999 pages/min | Reading range (max.)(pages/min) | 9999 | Reading range (min.)(pages/min) | 0 |
Resolution | 1 ppm/0.1 °C/0.1% RH | Unit of measurement | CO2|Temperature|Humidity | Weight(g) | 204 |
This page is Air-quality Measurment Device, part number CO100.
You can find the detail information about specifications and dimensions on part number CO100.