• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
109-49-VDE-165
109-49-VDE-205
109-69-VDE-180
134-49-VDE-130
134-49-VDE-145
134-49-VDE-180
135-49-VDE-160
135-49-VDE-190
137-49-VDE-150
137-49-VDE-180
137-49-VDE-200
137-49-VDE-240
137-69-240
138-49-VDE-180
138-49-VDE-200
140-49-VDE-170
140-49-VDE-205
141-49-VDE-170
141-49-VDE-205
141-69-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Jaw shape Manufacturer part # Material Material properties Pliers features Product type Range of use (pliers) Type Weight
(g)
Wire hardness (max.)
(mm²)
Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

29.05 €

1 Available 3 Days 165---109-49-VDE-165Tool steel--Kraft comb pliers--185-2-43.1

32.29 €

1 Available 3 Days 165---109-49-VDE-205Tool steel--Kraft comb pliers--185-2-43.1

23.55 €

1 Available 21 Days 180-EN 60900-109-69-VDE-180Tool steelTitanium alloy-Comb pliersVDE109-69-VDE-180260soft/medium/hard wire: 5.2/2.2/- mm. Max. Ø 102.2-5.2-

27.97 €

1 Available 3 Days 130---134-49-VDE-130Tool steel--Side cutter--135-1.5-32.3

29.05 €

1 Available 3 Days 145---134-49-VDE-145---Side cutter--165-1.7-52.5

30.13 €

1 Available 23 Days 180---134-49-VDE-180Tool steel--Side cutter--250-2.5-74

31.21 €

1 Available 3 Days 160---135-49-VDE-160Tool steel--Side cutter--210-2-63.5

37.67 €

1 Available 57 Days 190---135-49-VDE-190Tool steel--Side cutterElectrician-250---21

32.29 €

1 Available 3 Days 150---137-49-VDE-150Tool steel--Kraft side cutterVDE-190-21.5-3

32.29 €

1 Available 20 Days 180---137-49-VDE-180Tool steel--Kraft side cutterVDE-250-2.62.2-3.7

36.60 €

1 Available 79 Days 200---137-49-VDE-200Tool steel--Kraft side cutterVDE-300-2.82.5-4

39.83 €

1 Available 23 Days 240---137-49-VDE-240Tool steel--Kraft side cutterVDE-415-3.53-4.5

35.52 €

1 Available 3 Days 240---137-69-240Tool steel--Kraft side cutter--420-3.53-4.5

37.67 €

1 Available 3 Days 180---138-49-VDE-180Tool steel--Kraft side cutterVDE-260-2.82.5-4

42.41 €

1 Available 20 Days 200---138-49-VDE-200Tool steel--Kraft side cutterVDE-320-3.53-4.5

27.97 €

1 Available 3 Days 170---140-49-VDE-170Tool steel--Round nose pliersVDE-150---2.51.6

30.13 €

1 Available 15 Days 205---140-49-VDE-205Tool steel--Round nose pliersVDE-190-2.2-3.93.2

32.29 €

1 Available 3 Days 170---141-49-VDE-170Tool steel--Round nose pliersVDE-150---2.51.6

35.52 €

1 Available 16 Days 205---141-49-VDE-205Tool steel--Round nose pliersVDE-190-2.2-3.93.2

22.47 €

1 Available 3 Days 205DIN ISO 5745-45-degree141-69-205Tool steeltemperednon-flush typeRound nose pliersWorkshop-190-2.2-3.93.2

Loading...

  1. 1

Tech Support